chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BES-M08EG-PSC15A-S49G-W | TURCK - Your Global Automation Partner
Inductive Sensor
BES-M08EG-PSC15A-S49G-W
Order ID no. 4600554
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Construction size
⌀ 8 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Housing surface
PTFE-coated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
1.5
Switching element function
normally open NO
Switching frequency (kHz)
2
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
1.5
In Stock
Group
A1
List Price
976,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BES-M08EG-PSC15A-S49G-W
Item Total
976,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support