chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SIED-M18NB-ZS-K-L-PA538337 | TURCK - Your Global Automation Partner
Inductive Sensor
SIED-M18NB-ZS-K-L-PA538337
Order ID no. 4350510
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
normally open NO
Switching frequency (kHz)
0.02
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
2-wire
Rated switching distance (mm)
8
In Stock
Group
A1
List Price
1 355,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
SIED-M18NB-ZS-K-L-PA538337
Item Total
1 355,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support