chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
add_shopping_cart
person
Login
chevron_left
Menu
BI5U-G18-RDZ30X2-B1331 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-G18-RDZ30X2-B1331
Order ID no. 4281217
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
7/8″
Construction size
⌀ 18 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.01
home
Turck-Shop
Sensors
Inductive Sensors
BI5U-G18-RDZ30X2-B1331
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
5
In Stock
Group
E1
List Price
1 979,00 kr
Item Total
1 979,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support