chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20U-MT30-AP6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI20U-MT30-AP6X2-H1141
Order ID no. 1646245
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
20
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
1
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
20
In Stock
Group
E1
List Price
1 238,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI20U-MT30-AP6X2-H1141
Item Total
1 238,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support