chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
GS04.001 PNP | TURCK - Your Global Automation Partner
Inductive Sensor
GS04.001 PNP
Order ID no. 1613042
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.3
Connector type
M8 x 1
Design
Rectangular
Dimensions
28 mm x 8 mm x 5,5 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching element function
normally open NO
Switching frequency (kHz)
2
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
2
In Stock
Group
A1
List Price
151,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
GS04.001 PNP
Item Total
151,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support