chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
214-575 | TURCK - Your Global Automation Partner
Inductive Sensor
214-575
Order ID no. 1608502
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M8 x 1
Design
Rectangular
Dimensions
52 mm x 30 mm x 14 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
10
In Stock
Group
A1
List Price
629,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
214-575
Item Total
629,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support