chevron_left
Menu
Turck
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Home
Products
chevron_left
Menu
ELT-700-00025 | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
ELT-700-00025
Order ID no. 1535602
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
4
Construction size
⌀ 30 mm
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Measuring range (mm)
2
Mounting conditions
Flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
home
Turck-Shop
Sensors
Inductive Sensors
ELT-700-00025
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
Analog output
In Stock
Group
A1
List Price
2 476,00 kr
Item Total
2 476,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support