chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-DS12-1A1RP6/S1167 0.58M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-DS12-1A1RP6/S1167 0.58M
Order ID no. 1500128
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.58
Design
Rectangular
Dimensions
67 mm x 25 mm x 12 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PA6-GF30
Housing surface
Black
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA6-GF30
Rated switching distance (mm)
5
Switching element function
NO/NC
Switching frequency (kHz)
0.5
Key Features
Electrical connection
Cable with connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
5
In Stock
Group
E1
List Price
1 957,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI5-DS12-1A1RP6/S1167 0.58M
Item Total
1 957,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support