chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8-M12-AP6X-H1141/S930 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI8-M12-AP6X-H1141/S930
Order ID no. 100054683
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Construction size
⌀ 12 mm
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
8
In Stock
Group
E1
List Price
925,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI8-M12-AP6X-H1141/S930
Item Total
92 500,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support