chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1U-EH04-3AN6X-0.25-BS8181/S1160-S1345 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1U-EH04-3AN6X-0.25-BS8181/S1160-S1345
Order ID no. 100002020
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.25
Connector type
Binder
Construction size
⌀ 4 mm
Design
Smooth barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
3 x NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1
Special features
Factor 1, Resistant to magnetic fields, uprox3
Switching element function
normally open NO
Switching frequency (kHz)
2
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
3 x NPN
Rated switching distance (mm)
1
In Stock
Group
E1
List Price
3 919,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
BI1U-EH04-3AN6X-0.25-BS8181/S1160-S1345
Item Total
3 919,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support