chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SIEZ-NB-6.5538344 | TURCK - Your Global Automation Partner
Mounting Accessories for Inductive Sensors <br/>Mounting clip
SIEZ-NB-6.5538344
Order ID no. 6947702
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting clamp
Construction size
⌀ 6,5 mm
Design
Accessories for smooth barrel
Dimensions
15 mm x 20 mm x 12 mm
Housing material
Metal
Housing quality
AL
Housing surface
Anodized
Mounting accessories for
Smooth barrel sensors
Key Features
Accessory type
Mounting clamp
Housing material
Metal
In Stock
Group
A1
List Price
94,00 kr
home
Turck-Shop
Sensors
Accessories
SIEZ-NB-6.5538344
Item Total
94,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support