chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SIEZ-B-12538348 | TURCK - Your Global Automation Partner
Mounting Accessories for Inductive Sensors <br/>Mounting Clip for M12 Design
SIEZ-B-12538348
Order ID no. 6947224
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting clamp
Construction size
⌀ 12 mm
Design
Accessories for threaded barrel
Dimensions
30 mm x 40 mm x 18 mm
Housing material
Plastic
Housing quality
PA6
Housing surface
Black
Mounting accessories for
Threaded barrel sensors
Key Features
Accessory type
Mounting clamp
Housing material
Plastic
In Stock
Group
A1
List Price
125,00 kr
home
Turck-Shop
Sensors
Accessories
SIEZ-B-12538348
Item Total
125,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support