chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
CBC5 5723-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) TPU Cable Jacket
CBC5 5723-0.5M
Order ID no. U8724-05
home
Home
Loading...
Technical Data
Downloads
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
8.38
Cable length (m)
0.5
Cable quality
TPU
Connector A
Female, CBC5, Straight
Core cross-section (mm²)
0.52
Current (A)
12
Design
Connection Cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Special features
Shielded
Voltage (V)
250
home
Turck-Shop
Others
CBC5 5723-0.5M
Item Total
379,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
D1
List Price
379,00 kr