chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Industrial Ethernet Unmanaged switch
SE-44X-E924
Order ID no. U3-00040
In Stock
Group
D1
List Price
12 827,00 kr
Item Total
12 827,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
SE-44X-E924
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-40
Connection technology Ethernet
9 x M12, 4-pin, D-coded
Device type
Ethernet switch
Dimensions
105 mm x 200 mm x 30 mm
Fieldbus connection technology
M12 x 1 female connector, 4-pin, D-coded
Function
Unmanaged
Number of Ethernet ports
9 ports
Protection class
IP67
Transmission rate Ethernet
10/100 Mbps
Voltage supply connection
7/8″, 5-pin