chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FK 57 | TURCK - Your Global Automation Partner
DeviceNet™ Receptacle Front-Mounted
FK 57
Order ID no. U1130-0
home
Home
Loading...
Technical Data
Downloads
Application
Data
Connection mode
Solder contact
Connector A
Female, M12 x 1, A-coded
Current (A)
4
Design
Connection Cable
Device type
Receptacle
Network protocol
DeviceNet
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Voltage (V)
250
home
Turck-Shop
Others
FK 57
Item Total
197,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
D1
List Price
197,00 kr