chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM 34-0.5M-CW13/S4000 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable
RSM 34-0.5M-CW13/S4000
Order ID no. UX02727
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Cable color
Black
Cable diameter (mm)
9.6
Cable length (m)
1
Cable quality
TPE
Design
Connection Cable
Special features
,
In Stock
Group
K1
List Price
1 357,00 kr
Item Total
1 357,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSM 34-0.5M-CW13/S4000
Contact Support