chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM RKM 572-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RSM RKM 572-6M
Order ID no. U5447-18
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Application
Data
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.2
Cable length (m)
6
Cable quality
PVC
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
5
Design
Extension Cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Number of Pins
5
Plug body
Plastic
Special features
Shielded
Voltage (V)
300
In Stock
Group
D1
List Price
1 050,00 kr
home
Turck-Shop
Others
RSM RKM 572-6M
Item Total
1 050,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support