chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RXF 36-2M | TURCK - Your Global Automation Partner
Aktuator- und Sensor Flanschstecker
RXF 36-2M
Order ID no. U5406-1
home
Home
Loading...
Technical Data
Downloads
Current (A)
10
Voltage (V)
600
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
2
Number of pins
3
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPSM
Application
Signal
Design
Connection Cable
In Stock
Group
K1
List Price
SEK 283.00
home
Turck-Shop
Others
RXF 36-2M
Item Total
SEK 283.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support