chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC WKC 572-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RKC WKC 572-0.5M
Order ID no. U5314-9
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Approvals
UL, CSA
Cable color
Gray
Core cross-section (mm²)
0.34
Cable diameter (mm)
7.2
Cable length (m)
0.5
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
DeviceNet, CANopen
home
Turck-Shop
Others
RKC WKC 572-0.5M
In Stock
Group
D1
List Price
SEK 536.00
Item Total
SEK 536.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support