chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 577-10M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
RKC 577-10M
Order ID no. U5312-101
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
UL
Cable color
Gray
Core cross-section (mm²)
0.32
Cable diameter (mm)
8.4
Cable length (m)
10
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Special features
Shielded
Application
Data
Design
Connection Cable
Network protocol
DeviceNet, CANopen
In Stock
Group
D1
List Price
SEK 1,623.00
home
Turck-Shop
Others
RKC 577-10M
Item Total
SEK 1,623.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support