chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSF 36-1M/NPT | TURCK - Your Global Automation Partner
Accessories for Fieldbus Systems
RSF 36-1M/NPT
Order ID no. U5202-02
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Cable length (m)
1
Core cross-section (mm²)
1.31
Current (A)
9
Voltage (V)
600
In Stock
Group
K1
List Price
182,00 kr
home
Turck-Shop
Others
RSF 36-1M/NPT
Item Total
182,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support