chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FSFD 4.4-0.5 | TURCK - Your Global Automation Partner
Actuator and Sensor Receptacles
FSFD 4.4-0.5
Order ID no. U5118-5
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable length (m)
0.5
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
PG9
Application
Signal
Design
Connection Cable
In Stock
Group
K1
List Price
SEK 235.00
home
Turck-Shop
Others
FSFD 4.4-0.5
Item Total
SEK 235.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support