chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Industrial flange connector
CKFD 19-19-2
Order ID no. U4665-01
In Stock
Group
K1
List Price
1 639,00 kr
Item Total
1 639,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
CKFD 19-19-2
Technical Data
Downloads
Application
Signal
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
2
Current (A)
9
Design
Connection Cable
Number of pins
19
Receptacle housing material A
Brass
Screw-in thread
M25 × 1.5
Voltage (V)
150
Contact Support