chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKEV 57-TR2 | TURCK - Your Global Automation Partner
Single-ended cordset
RKEV 57-TR2
Order ID no. U3-00835
home
Home
Loading...
Technical Data
Application
Data
Approvals
RoHS
Connector A
Female, M12 x 1, Straight
Coupling nut/screw material A
Stainless Steel
Network protocol
DeviceNet
Number of pins
5
Voltage (V)
30
In Stock
Group
D1
List Price
444,00 kr
Item Total
444,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RKEV 57-TR2
Contact Support