chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSM WKM 46-0.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable for CAN (DeviceNet, CANopen)
WSM WKM 46-0.5M
Order ID no. U2750-60
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Application
Power
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UKCA, UL 2238
Cable color
Yellow
Cable diameter (mm)
10.8
Cable length (m)
0.5
Cable quality
PVC
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
10
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Voltage (V)
600
home
Turck-Shop
Others
WSM WKM 46-0.5M
In Stock
Group
K1
List Price
774,00 kr
Item Total
774,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support