chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
KB 5T-2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
KB 5T-2
Order ID no. U2498
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Yellow
Cable length (m)
2
Cable quality
PVC
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
5
Plug body
Plastic
Voltage (V)
250
In Stock
Group
K1
List Price
445,00 kr
home
Turck-Shop
Others
KB 5T-2
Item Total
445,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support