chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK 4.4T-0.5-WS 4.4T | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable
RK 4.4T-0.5-WS 4.4T
Order ID no. U2448-1
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Gray
Cable diameter (mm)
5.33
Cable length (m)
0.5
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Application
Signal
Design
Extension Cable
In Stock
Group
K1
List Price
SEK 512.00
home
Turck-Shop
Others
RK 4.4T-0.5-WS 4.4T
Item Total
SEK 512.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support