chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK 4.41T-2-RS 4.41T | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
RK 4.41T-2-RS 4.41T
Order ID no. U2445-4
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Blue
Cable length (m)
2
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Application
Signal
Design
Extension Cable
In Stock
Group
K1
List Price
SEK 545.00
home
Turck-Shop
Others
RK 4.41T-2-RS 4.41T
Item Total
SEK 545.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support