chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
GKDA 40-2M | TURCK - Your Global Automation Partner
Industrial Sensor Cable
GKDA 40-2M
Order ID no. U2-15042
home
Home
Loading...
Technical Data
Downloads
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
2
Cable quality
TPE
Coupling nut/screw material A
Aluminum
Current (A)
35
Design
Connection Cable
Number of pins
4
Special features
,
Voltage (V)
600
home
Turck-Shop
Others
GKDA 40-2M
In Stock
Group
D1
List Price
1 380,00 kr
Item Total
1 380,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support