chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Industrial flange connector
RSFP 461-2M
Order ID no. U2-07450
In Stock
Group
K1
List Price
486,00 kr
Item Total
486,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
RSFP 461-2M
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable length (m)
2
Current (A)
10
Design
Connection Cable
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
M30 × 1.5
Voltage (V)
600