chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
E-RKC 8T-264-5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensor Kabelsatz
E-RKC 8T-264-5
Order ID no. U2-06833
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
CE, CSA C22.2 No. 182.3, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
5
Cable quality
PVC
Core cross-section (mm²)
0.2
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Number of pins
8
Plug body
Plastic
Special features
Shielded
Voltage (V)
60
home
Turck-Shop
Others
E-RKC 8T-264-5
In Stock
Group
K1
List Price
971,00 kr
Item Total
971,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support