chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG 6M-2/S90 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable
PKG 6M-2/S90
Order ID no. U2-05091
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Voltage (V)
125
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Black
Cable diameter (mm)
4.19
Cable length (m)
2
Cable quality
TPU
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
6
Application
Signal
Design
Connection Cable
In Stock
Group
K1
List Price
SEK 353.00
home
Turck-Shop
Others
PKG 6M-2/S90
Item Total
SEK 353.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support