chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FK 4.4-1/14.5/NPT | TURCK - Your Global Automation Partner
Industrial Sensor Cable
FK 4.4-1/14.5/NPT
Order ID no. U2-03118
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
UL Listed, CSA, RoHS
Cable length (m)
1
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Application
Signal
Design
Connection Cable
In Stock
Group
K1
List Price
SEK 169.00
home
Turck-Shop
Others
FK 4.4-1/14.5/NPT
Item Total
SEK 169.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support