chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKW 3Z-30/S1526 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
PKW 3Z-30/S1526
Order ID no. U0930-33
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
125
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Yellow
Cable length (m)
30
Cable quality
PVC
Coupling nut/screw material A
Plastic
Number of pins
3
Application
Signal
Design
Connection Cable
In Stock
Group
K1
List Price
SEK 1,082.00
home
Turck-Shop
Others
PKW 3Z-30/S1526
Item Total
SEK 1,082.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support