chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WK 4T-1.5-RS 4T | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable
WK 4T-1.5-RS 4T
Order ID no. U0871-34
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable color
Gray
Cable length (m)
1.5
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Application
Signal
Design
Extension Cable
In Stock
Group
K1
List Price
SEK 524.00
home
Turck-Shop
Others
WK 4T-1.5-RS 4T
Item Total
SEK 524.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support