chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSM WKM 46-2.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable for CAN (DeviceNet, CANopen)
WSM WKM 46-2.5M
Order ID no. U0860-77
home
Home
Loading...
Technical Data
Downloads
Current (A)
10
Voltage (V)
600
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Yellow
Cable diameter (mm)
10.8
Cable length (m)
2.5
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Application
Power
Design
Extension Cable
In Stock
Group
K1
List Price
SEK 906.00
home
Turck-Shop
Others
WSM WKM 46-2.5M
Item Total
SEK 906.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support