chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKL 4.4-2-RSL 4.4/S715 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
RKL 4.4-2-RSL 4.4/S715
Order ID no. U0300-12
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CE, RoHS
Cable color
Yellow
Cable length (m)
2
Cable quality
PVC
Coupling nut/screw material A
Brass
Number of pins
4
Coupling nut/screw material B
Brass
Number of Pins
4
Application
Signal
Design
Extension Cable
In Stock
Group
K1
List Price
SEK 546.00
home
Turck-Shop
Others
RKL 4.4-2-RSL 4.4/S715
Item Total
SEK 546.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support