chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Industrial Sensor Cable
RKM 34-40M
Order ID no. U-96434
In Stock
Group
K1
List Price
5 149,00 kr
Item Total
5 149,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Application
Power
Approvals
CE, RoHS, UKCA, UL 2237
Cable color
Black
Cable diameter (mm)
14.22
Cable length (m)
40
Cable quality
TPE
Coupling nut/screw material A
Brass
Current (A)
21
Design
Connection Cable
Number of pins
3
Plug body
Plastic
Special features
,
Voltage (V)
600
home
Turck-Shop
Others
RKM 34-40M