chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Flanschstecker Stromversorgung
RKF 34-1M/NPT W/LN
Order ID no. U-89249
In Stock
Group
K1
List Price
520,00 kr
Item Total
520,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
RKF 34-1M/NPT W/LN
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable length (m)
1
Conductor length (m)
1
Current (A)
9
Design
Connection Cable
Device type
Receptacle
Number of pins
3
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Voltage (V)
600