chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKW 6M-8/S90/S1526 | TURCK - Your Global Automation Partner
Industrial Sensor Cable
PKW 6M-8/S90/S1526
Order ID no. U-82563
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Voltage (V)
125
Approvals
CE, RoHS
Cable color
Black
Cable length (m)
8
Cable quality
TPU
Coupling nut/screw material A
Brass
Number of pins
6
Application
Signal
Design
Connection Cable
In Stock
Group
K1
List Price
SEK 852.00
home
Turck-Shop
Others
PKW 6M-8/S90/S1526
Item Total
SEK 852.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support