chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DT06-2S-2125-5M | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PUR
DT06-2S-2125-5M
Order ID no. U-81820
home
Home
Loading...
Technical Data
Downloads
Current (A)
12
Approvals
CE, RoHS
Cable color
Black
Cable length (m)
5
Cable quality
TPE
Number of pins
2
Application
Signal
Design
Connection Cable
In Stock
Group
K1
List Price
SEK 323.00
home
Turck-Shop
Others
DT06-2S-2125-5M
Item Total
SEK 323.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support