chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Industrial Sensor Cable
GKDA 44-25M
Order ID no. U-79957
In Stock
Group
D1
List Price
5 127,00 kr
Item Total
5 127,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
GKDA 44-25M
Technical Data
Downloads
Application
Power
Approvals
CE, RoHS, UL 2238, UL Listed
Cable color
Black
Cable length (m)
25
Cable quality
TPE
Coupling nut/screw material A
Aluminum
Current (A)
23
Design
Connection Cable
Number of pins
4
Special features
,
Voltage (V)
600