chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FKFD 4.5-2/S621 | TURCK - Your Global Automation Partner
Industrial flange connector
FKFD 4.5-2/S621
Order ID no. U-79663
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238
Cable length (m)
2
Number of pins
5
Receptacle housing material A
Brass
Screw-in thread
PG9
Application
Signal
Design
Connection Cable
In Stock
Group
K1
List Price
SEK 301.00
home
Turck-Shop
Others
FKFD 4.5-2/S621
Item Total
SEK 301.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support