chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKT RKC 5715-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
WKT RKC 5715-1.5M
Order ID no. U-79299
home
Home
Loading...
Technical Data
Downloads
Current (A)
4
Voltage (V)
250
Approvals
FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, UL Listed, UL 2238, RoHS
Cable color
Gray
Cable length (m)
1.5
Cable quality
PVC
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
5
Coupling nut/screw material B
Brass
Number of Pins
5
Special features
Shielded
Application
Data
Design
Extension Cable
Network protocol
DeviceNet, CANopen
In Stock
Group
D1
List Price
SEK 509.00
home
Turck-Shop
Others
WKT RKC 5715-1.5M
Item Total
SEK 509.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support