chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC 12T-45-RSC 12T/S653 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable, PVC
RKC 12T-45-RSC 12T/S653
Order ID no. U-77797
home
Home
Loading...
Technical Data
Downloads
Current (A)
2
Voltage (V)
30
Approvals
CE, RoHS, UL Listed, UL 2238
Cable color
Black
Cable length (m)
45
Cable quality
PVC
Coupling nut/screw material A
Brass
Number of pins
12
Coupling nut/screw material B
Brass
Number of Pins
12
Special features
Shielded
Application
Signal
Design
Extension Cable
In Stock
Group
K1
List Price
SEK 4,731.00
home
Turck-Shop
Others
RKC 12T-45-RSC 12T/S653
Item Total
SEK 4,731.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support