chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TTK100C-206B-G1/2-LI6-PG16-L500/I400 | TURCK - Your Global Automation Partner
Temperature detection transmitter with integrated probe
TTK100C-206B-G1/2-LI6-PG16-L500/I400
Order ID no. 9910575
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
PG
Design
Without display (integrated probe)
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Terminal chamber
Housing quality
1.4404 (AISI 316L)
Measuring range
0...100 °C
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Protection class
IP67
In Stock
Group
D2
List Price
2 615,00 kr
home
Turck-Shop
Others
TTK100C-206B-G1/2-LI6-PG16-L500/I400
Item Total
2 615,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support