chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM-43-15M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply cable PUR cable jacket, 4-pole
RKM-43-15M/5D
Order ID no. 8900371
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
0
Cable color
Gray
Cable diameter (mm)
7.5
Cable length (m)
15
Cable quality
PUR
Connection technology signal
7/8″
Connector A
Female, 7/8″-16 UN, Straight
Core cross-section (mm²)
1.5
Device type
Premoulded cable
Number of pins
4
Plug body
Plastic
Voltage (V)
240
home
Turck-Shop
Others
RKM-43-15M/5D
Item Total
1 133,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
K1
List Price
1 133,00 kr