chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM-572-4M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen) PVC cable jacket, thin
RKM-572-4M/5D
Order ID no. 8900362
home
Home
Loading...
Technical Data
Downloads
Approvals
CSA, UL
Cable color
Gray
Cable diameter (mm)
7.24
Cable length (m)
4
Cable quality
PVC
Connection technology signal
7/8″
Connector A
Female, 7/8″-16 UN, Straight
Core cross-section (mm²)
0.32
Device type
Premoulded cable
Network protocol
CANopen, DeviceNet
Number of pins
5
Plug body
Plastic
Voltage (V)
300
home
Turck-Shop
Others
RKM-572-4M/5D
Item Total
691,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
K1
List Price
691,00 kr