chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKSW-451-5M/5D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PROFIBUS cable TPUS cable jacket
RKSW-451-5M/5D
Order ID no. 8900080
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-5
Cable color
Violet
Cable diameter (mm)
8.5
Cable length (m)
5
Cable quality
TPU
Connection technology signal
M12
Connector A
Female, M12 x 1, Straight, B-coded
Core cross-section (mm²)
0.34
Current (A)
4
Device type
Premoulded cable
Network protocol
PROFIBUS-DP
Number of pins
5
Plug body
Plastic
Voltage (V)
300
home
Turck-Shop
Others
RKSW-451-5M/5D
Item Total
615,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Group
K1
List Price
615,00 kr