chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
AL-WWAK4-5/S370 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
AL-WWAK4-5/S370
Order ID no. 8043815
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable diameter (mm)
4.7
Cable length (m)
5
Cable quality
PUR
Connector A
Female, M12 x 1, Angled
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of pins
4
Plug body
Plastic
Voltage (V)
250
In Stock
Group
K1
List Price
256,00 kr
home
Turck-Shop
Others
AL-WWAK4-5/S370
Item Total
256,00 kr
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support